14.7.1.1 Struct rtc_count_config
Configuration structure for the RTC instance. This structure should be initialized using the rtc_count_get_config_defaults() before any user configurations are set.
| Type | Name | Description |
|---|---|---|
| bool | clear_on_match |
If true, clears the counter value on compare match. Only available whilst running in 32-bit mode |
| uint32_t | compare_values[] |
Array of Compare values. Not all Compare values are available in 32-bit mode |
| enum rtc_count_mode | mode |
Select the operation mode of the RTC |
| enum rtc_count_prescaler | prescaler |
Input clock prescaler for the RTC module |