14.7.3.1.1 Function rtc_count_get_config_defaults()
Gets the RTC default configurations.
void rtc_count_get_config_defaults( struct rtc_count_config *const config)
Initializes the configuration structure to default values. This function should be called at the start of any RTC initialization.
The default configuration is as follows:
Input clock divided by a factor of 1024
RTC in 32-bit mode
Clear on compare match off
Continuously sync count register off
No event source on
All compare values equal 0
Count read synchronization is enabled for SAM L22
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to be initialized to default values. |