21.7.1 Acronyms
Below is a table listing the acronyms used in this module, along with their intended meanings.
Acronym | Description |
|---|---|
DFLL | Digital Frequency Locked Loop |
MUX | Multiplexer |
MCLK | Main Clock |
OSC32K | Internal 32KHz Oscillator |
OSC16M | Internal 16MHz Oscillator |
PLL | Phase Locked Loop |
OSC | Oscillator |
XOSC | External Oscillator |
XOSC32K | External 32KHz Oscillator |
AHB | Advanced High-performance Bus |
APB | Advanced Peripheral Bus |
DPLL | Digital Phase Locked Loop |