21.7.3 Errata
This driver implements experimental workaround for errata 9905
"The DFLL clock must be requested before being configured. Otherwise a write access to a DFLL register can freeze the device." This driver will enable and configure the DFLL before the ONDEMAND bit is set.