10.6.4.5 Enum nvm_command
| Enum value | Description |
|---|---|
|
NVM_COMMAND_ERASE_ROW |
Erases the addressed memory row |
|
NVM_COMMAND_WRITE_PAGE |
Write the contents of the page buffer to the addressed memory page |
|
NVM_COMMAND_ERASE_AUX_ROW |
Erases the addressed auxiliary memory row. Note: This command can only be given when the security bit is not set.
|
|
NVM_COMMAND_WRITE_AUX_ROW |
Write the contents of the page buffer to the addressed auxiliary memory row. Note: This command can only be given when the security bit is not set.
|
|
NVM_COMMAND_LOCK_REGION |
Locks the addressed memory region, preventing further modifications until the region is unlocked or the device is erased |
|
NVM_COMMAND_UNLOCK_REGION |
Unlocks the addressed memory region, allowing the region contents to be modified |
|
NVM_COMMAND_PAGE_BUFFER_CLEAR |
Clears the page buffer of the NVM controller, resetting the contents to all zero values |
|
NVM_COMMAND_SET_SECURITY_BIT |
Sets the device security bit, disallowing the changing of lock bits and auxiliary row data until a chip erase has been performed |
|
NVM_COMMAND_ENTER_LOW_POWER_MODE |
Enter power reduction mode in the NVM controller to reduce the power consumption of the system |
|
NVM_COMMAND_EXIT_LOW_POWER_MODE |
Exit power reduction mode in the NVM controller to allow other NVM commands to be issued |
|
NVM_COMMAND_RWWEE_ERASE_ROW |
Read while write (RWW) EEPROM area erase row |
|
NVM_COMMAND_RWWEE_WRITE_PAGE |
RWW EEPROM write page |