10.6.4.6 Enum nvm_eeprom_emulator_size
Available space in flash dedicated for EEPROM emulator in bytes.
| Enum value | Description |
|---|---|
|
NVM_EEPROM_EMULATOR_SIZE_16384 |
EEPROM Size for EEPROM emulation is 16384 bytes |
|
NVM_EEPROM_EMULATOR_SIZE_8192 |
EEPROM Size for EEPROM emulation is 8192 bytes |
|
NVM_EEPROM_EMULATOR_SIZE_4096 |
EEPROM Size for EEPROM emulation is 4096 bytes |
|
NVM_EEPROM_EMULATOR_SIZE_2048 |
EEPROM Size for EEPROM emulation is 2048 bytes |
|
NVM_EEPROM_EMULATOR_SIZE_1024 |
EEPROM Size for EEPROM emulation is 1024 bytes |
|
NVM_EEPROM_EMULATOR_SIZE_512 |
EEPROM Size for EEPROM emulation is 512 bytes |
|
NVM_EEPROM_EMULATOR_SIZE_256 |
EEPROM Size for EEPROM emulation is 256 bytes |
|
NVM_EEPROM_EMULATOR_SIZE_0 |
EEPROM Size for EEPROM emulation is 0 bytes |