10.6.4.3 Enum nvm_bootloader_size
Available bootloader protection sizes in kilobytes.
| Enum value | Description |
|---|---|
|
NVM_BOOTLOADER_SIZE_128 |
Boot Loader Size is 32768 bytes |
|
NVM_BOOTLOADER_SIZE_64 |
Boot Loader Size is 16384 bytes |
|
NVM_BOOTLOADER_SIZE_32 |
Boot Loader Size is 8192 bytes |
|
NVM_BOOTLOADER_SIZE_16 |
Boot Loader Size is 4096 bytes |
|
NVM_BOOTLOADER_SIZE_8 |
Boot Loader Size is 2048 bytes |
|
NVM_BOOTLOADER_SIZE_4 |
Boot Loader Size is 1024 bytes |
|
NVM_BOOTLOADER_SIZE_2 |
Boot Loader Size is 512 bytes |
|
NVM_BOOTLOADER_SIZE_0 |
Boot Loader Size is 0 bytes |