6.6.4.2.2 Function dac_chan_set_config()
Writes a DAC channel configuration to the hardware module.
void dac_chan_set_config( struct dac_module *const dev_inst, const enum dac_channel channel, struct dac_chan_config *const config)
Writes out a given channel configuration to the hardware module.
Note: The DAC device instance structure must be initialized before calling this function.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Pointer to the DAC software instance struct |
[in] | channel |
Channel to configure |
[in] | config |
Pointer to the configuration struct |