10.6.1.2 Struct nvm_fusebits
This structure contain the layout of the first 64 bits of the user row which contain the fuse settings.
| Type | Name | Description |
|---|---|---|
| enum nvm_bod12_action | bod12_action |
BOD12 Action at power on |
| bool | bod12_enable |
BOD12 Enable at power on |
| bool | bod12_hysteresis | |
| uint8_t | bod12_level |
BOD12 Threshold level at power on |
| enum nvm_bod33_action | bod33_action |
BOD33 Action at power on |
| bool | bod33_enable |
BOD33 Enable at power on |
| bool | bod33_hysteresis | |
| uint8_t | bod33_level |
BOD33 Threshold level at power on |
| enum nvm_bootloader_size | bootloader_size |
Bootloader size |
| enum nvm_eeprom_emulator_size | eeprom_size |
EEPROM emulation area size |
| uint16_t | lockbits |
NVM Lock bits |
| bool | wdt_always_on |
WDT Always-on at power on |
| enum nvm_wdt_early_warning_offset | wdt_early_warning_offset |
WDT Early warning interrupt time offset at power on |
| bool | wdt_enable |
WDT Enable at power on |
| uint8_t | wdt_timeout_period |
WDT Period at power on |
| bool | wdt_window_mode_enable_at_poweron |
WDT Window mode enabled at power on |
| enum nvm_wdt_window_timeout | wdt_window_timeout |
WDT Window mode time-out at power on |