24.8.3.1.2 Code
Add to the main application source file, before any functions, according to the kit used:
- SAM D20 Xplained Pro.
#define CONF_TC_MODULE TC3 - SAM D21 Xplained Pro.
#define CONF_TC_MODULE TC3 - SAM R21 Xplained Pro.
#define CONF_TC_MODULE TC3 - SAM D11 Xplained Pro.
#define CONF_TC_MODULE TC1 - SAM L21 Xplained Pro.
#define CONF_TC_MODULE TC3 - SAM L22 Xplained Pro.
#define CONF_TC_MODULE TC3 - SAM DA1 Xplained Pro.
#define CONF_TC_MODULE TC3 - SAM C21 Xplained Pro.
Add to the main application source file, outside of any functions:#define CONF_TC_MODULE TC3
Copy-paste the following callback function code to your user application:structtc_module tc_instance;
Copy-paste the following setup code to your user application:voidtc_callback_to_toggle_led(structtc_module *constmodule_inst){port_pin_toggle_output_level(LED0_PIN);}
Add to user application initialization (typically the start of main()):voidconfigure_tc(void){structtc_config config_tc;tc_get_config_defaults(&config_tc);config_tc.counter_size = TC_COUNTER_SIZE_8BIT;config_tc.clock_source = GCLK_GENERATOR_1;config_tc.clock_prescaler = TC_CLOCK_PRESCALER_DIV1024;config_tc.counter_8_bit.period = 100;config_tc.counter_8_bit.compare_capture_channel[0] = 50;config_tc.counter_8_bit.compare_capture_channel[1] = 54;tc_init(&tc_instance, CONF_TC_MODULE, &config_tc);tc_enable(&tc_instance);}voidconfigure_tc_callbacks(void){tc_register_callback(&tc_instance, tc_callback_to_toggle_led,TC_CALLBACK_OVERFLOW);tc_register_callback(&tc_instance, tc_callback_to_toggle_led,TC_CALLBACK_CC_CHANNEL0);tc_register_callback(&tc_instance, tc_callback_to_toggle_led,TC_CALLBACK_CC_CHANNEL1);tc_enable_callback(&tc_instance, TC_CALLBACK_OVERFLOW);tc_enable_callback(&tc_instance, TC_CALLBACK_CC_CHANNEL0);tc_enable_callback(&tc_instance, TC_CALLBACK_CC_CHANNEL1);}configure_tc();configure_tc_callbacks();