19.6.4.6.4 Function spi_disable_callback()
Disables callback.
void spi_disable_callback( struct spi_module *const module, enum spi_callback callback_type)
Disables the callback function registered by the spi_register_callback, and the callback will not be called from the interrupt routine.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module |
Pointer to SPI software instance struct |
[in] | callback_type |
Callback type given by an enum |