1.6.4.3.4 Function ac_chan_clear_status()
Clears an interrupt status flag.
void ac_chan_clear_status( struct ac_module *const module_inst, const enum ac_chan_channel channel)
This function is used to clear the AC_CHAN_STATUS_INTERRUPT_SET flag it will clear the flag for the channel indicated by the channel argument.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the Analog Comparator peripheral |
[in] | channel |
Comparator channel to clear |