1.6.4.4.3 Function ac_win_enable()
Enables an Analog Comparator window channel that was previously configured.
enum status_code ac_win_enable( struct ac_module *const module_inst, const enum ac_win_channel win_channel)
Enables and starts an Analog Comparator window channel.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
module_inst |
Software instance for the Analog Comparator peripheral |
|
[in] |
win_channel |
Comparator window channel to enable |
Returns
Status of the window enable procedure.
| Return value | Description |
|---|---|
|
STATUS_OK |
The window comparator was enabled |
|
STATUS_ERR_IO |
One or both comparators in the window comparator pair is disabled |
|
STATUS_ERR_BAD_FORMAT |
The comparator channels in the window pair were not configured correctly |