43.2.29 Bluetooth Low Energy RF Characteristics

Table 43-79. Bluetooth Low Energy RF Characteristics
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions(2)
BTG1FREQFrequency range of operation2402—2480MHz—
BTTX1TXPWR:PABluetooth® transmit power PA —11 —dBm—
BTX2TXIB:1MBPSIn-band emission for FTX ± -2 MHz —-40 —dBm—
In-band emission for FTX ± -(3+N) MHz —-46—dBm—
BTX3TXIB:2MBPSIn-band emission for FTX ± -4 MHz —-48.5 —dBm—
In-band emission for FTX ± -5 MHz —-52 —dBm—
In-band emission for FTX ± -(6+N) MHz —-47.5—dBm—
BTRX1RXSENSEReceiver sensitivity at 1 Mbps —-99 —dBm—
Receiver sensitivity at 2 Mbps —-96 —dBm —
Receiver sensitivity at S=8 —-108.5 —dBm —
Receiver sensitivity at S=2 —-103.5 —dBm —
BTRX2MAXINSIGMaximum input signal level at 1 Mbps —0 —dBm —
Maximum input signal level at 2 Mbps —0 —dBm —
Maximum input signal level at S=2 —0 —dBm —
Maximum input signal level at S=8 —0 —dBm —
BTRX3CI1M:COCHC/I Co channel rejection —12 —dB —
CI1M: ± -1 MHzC/I adjacent channel rejection —16 —dB —
CI1M: ± -2 MHzC/I adjacent channel rejection —6 —dB —
CI1M:ADJ(3+n)C/I alternate channel rejection —6 —dB —
CI1M:IMGC/I image frequency rejection —11 —dB —
CI1M:IMG ± -1 MHzC/I adjacent channel to image freq rejection— 12 —dB —
BTRX4CIS2:COCHC/I Co channel rejection —8— dB—
CIS2: ± -1 MHzC/I adjacent channel rejection —18 —dB —
CIS2: ± -2 MHzC/I adjacent channel rejection —19 —dB —
CIS2:ADJ(3+n)C/I alternate channel rejection —6 —dB —
CIS2:IMGC/I image frequency rejection —20 —dB —
CIS2:IMG ± -1 MHzC/I adjacent channel to image freq rejection —13 —dB —
BTRX5CIS8:COCHC/I Co channel rejection —3 —dB —
CIS8: ± -1 MHzC/I adjacent channel rejection —20 —dB —
CIS8: ± -2 MHzC/I adjacent channel rejection —17 —dB —
CIS8:ADJ(3+n)C/I alternate channel rejection —3 —dB —
CIS8:IMGC/I image frequency rejection —19 —dB —
CIS2:IMG ± -1 MHzC/I adjacent channel to image freq rejection —15 —dB —
BTRX6CI2M:COCHC/I Co channel rejection —11 —dB —
CI2M: ± -2 MHzC/I adjacent channel rejection —12 —dB —
CI2M: ± -4 MHzC/I adjacent channel rejection —12 —dB —
CI2M:ADJ(6+2n)C/I alternate channel rejection —11.5 —dB —
CI2M:IMGC/I image frequency rejection —12 —dB —
CI2M:IMG ± -2 MHzC/I adjacent channel to image freq rejection —11 —dB —
BTRX7BLOCK1M:<2 GHZBlocking performance from 30-2 GHz —20 —dB —
BLOCK1M:2 GHZ<SIG<2399 MHzBlocking performance from 2003-2399 MHz —18 —dB —
BLOCK1M:2484 MHZ<SIG<2977 MHzBlocking performance between 2484-2997 MHz —20 —dB —
BLOCK1M:3 GHZ<SIG<12.75 GHzBlocking performance between 3-12.5 GHz —18 —dB —
BTRX8BLE1M:INTERMODInter modulation performance for BLEM —10.5 —dB —
BLE2M:INTERMODInter modulation performance for BLEM —11.5 —dB —
Note:
  1. Data in the “Typ” column is at TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
Table 43-80. Bluetooth Low Energy RF Current Characteristics
AC Characteristics(3)Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsRF PowerCPU FrequencyMin.Typ.(1)Max.UnitsConditions(2)
IBLETX1IDDTXPA1MCurrent consumption with TX in MLDO mode 1 Mbps+11 dBm64 MHz—44.5—mA —
Current consumption with TX in BUCK mode 1 Mbps23.2
IBLETX2Current consumption with TX in MLDO mode 1 Mbps+11 dBm32 MHz—41.8—mA —
Current consumption with TX in BUCK mode 1 Mbps21.8
IBLETX3Current consumption with TX in MLDO mode 1 Mbps10 dBm64 MHz—39.8—mA —
Current consumption with TX in BUCK mode 1 Mbps20.9
IBLETX4Current consumption with TX in MLDO mode 1 Mbps10 dBm32 MHz—37—mA —
Current consumption with TX in BUCK mode 1 Mbps19.6
IBLETX5Current consumption with TX in MLDO mode 1 Mbps0 dBm64 MHz—19.7—mA —
Current consumption with TX in BUCK mode 1 Mbps11.5
IBLETX6Current consumption with TX in MLDO mode 1 Mbps0 dBm32 MHz—17—mA —
Current consumption with TX in BUCK mode 1 Mbps10.2
IBLERX1IDDRXBLE1M

Current consumption at RX signal MLDO mode

-90 dBm64 MHz—14—mA —
Current consumption at RX signal BUCK mode 8.8
IBLERX2

Current consumption at RX signal MLDO mode

-90 dBm32 MHz—11.2—mA—
Current consumption at RX signal BUCK mode7.5

Note:
  1. Data in the “Typ” column is at VDD = 3.3V, TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
  3. The current number includes the FW default operation current consumption.
Figure 43-58. Bluetooth Low Energy Transmit Power vs. Temperature
Figure 43-59. Bluetooth Low Energy Transmit Power vs. Transmit Power Level
Figure 43-60. Bluetooth Low Energy 1M Receive Sensitivity vs. Temperature
Figure 43-61. WBZ35x Module Bluetooth Low Energy Receive Sensitivity vs. Temperature
Figure 43-62. Bluetooth Low Energy 1M Transmit Power vs. Frequency
Figure 43-63. Bluetooth Low Energy Receive Sensitivity vs. Frequency
Figure 43-64. WBZ35x Module Bluetooth Low Energy Receive Sensitivity vs. Frequency
Figure 43-65. Bluetooth Low Energy Transmit Power vs. VDD Supply Voltage
Figure 43-66. Bluetooth Low Energy Receive Sensitivity vs. Voltage
Figure 43-67. Bluetooth Low Energy CI Margin
Figure 43-68. Bluetooth Low Energy Transmit Current vs. Temperature
Figure 43-69. Bluetooth Low Energy Receive Current vs. Temperature
Figure 43-70. WBZ35x Module Bluetooth Low Energy Receive Current vs. Temperature