43.2.9 Deep Sleep Current Consumption DC Electrical Specifications

Table 43-54. Deep Sleep Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsVDDIOTyp.Max.UnitsConditions
BPWR_1IDD_BACKUP

MCU IDD in Deep Sleep mode powered from VDDIO

3.3V0.73—µA16K Backup RAM
0.73—µA16K Backup RAM
BPWR_93.3V1.08—µA32K Backup RAM
1.08—µA32K Backup RAM
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • All GPIO are input and pulled up.
    • All Peripherals are disabled with PMD bits and ON bits.
    • All PB clocks are divided by 16.
    • Configure LPRC or SOSC as LPCLK based on configuration.
    • POSC and SOSC are disabled when not in use.
    • Configure Flex RAM retention size as 16k or 32k based on configuration.
    • JTAG and DSU are disconnected.
    • RTCC and DSWDT are turned OFF.
    • Entry to Deep Sleep mode is enabled and WFI instruction is executed.
  3. These parameters are characterized but not tested in manufacturing.