43.2.15 Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications

Table 43-60. Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1 (FINTRC)FOSC_LPRC32KOutput frequency 32.27632.768 33.26kHz

VDDIO = VDDANA ≥ VDDANA(min)

-40°C ≤ TA ≤ +125°C

(in other words, Factory default calibration)

Calibrated range, across voltage and at 25°C, (± 1.0%)

LP32K_2TINTRCLPRC period—

1/FINTRC

—μs1/FINTRC
LP32K_6TSURCLPRC Start-up time——300µsNon LP mode
LP32K_9LPRC32K_DutyLPRC32K OSC duty cycle— 50—%VDDIO = VDDANA ≥ VDDANA(min)
Note: The parameters are characterized but not tested in manufacturing.