43.2.10 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications

Table 43-55. XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsVDDIOTyp.Max.UnitsConditions
OPWR_1IDD_OFFMCU IDD in XDS mode powered from VDDIO3.3V0.13—µAIn OFF mode, the device is entirely powered-off. (SLEEPCFG.SLEEPMODE = OFF), and subsequent execution of the WFI instruction.
Note: This mode is left by pulling the RESET pin low, or when a power Reset is done.
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • All GPIO are input and pulled up.
    • All peripherals are disabled with PMD bits and ON bits.
    • All PB clocks are divided by 16.
    • Configure LPRC as LPCLK.
    • POSC and SOSC are disabled.
    • WCM memory powered off.
    • JTAG and DSU are disconnected.
    • RTCC and DSWDT are turned off.
    • Entry to Deep Sleep mode is enabled and WFI instruction is executed.
  3. These parameters are characterized but not tested in manufacturing.