43.2.30 Zigbee RF Characteristics

Table 43-81. Zigbee RF Characteristics
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions(2)
ZBG1FREQFrequency range2405 —2480MHz—
ZBG2FCHChannel spacing —5 —MHz—
ZBG3PSDUBit rate —250 2000kbps—
ZBT1TXOPPATransmit output power PA —11 —dBm —
ZBT2POWERRANGEOutput power range-11 —11dBm —
ZBT3EVMError vector magnitude —10 —%RMS —
ZBT4PA2HARSecond harmonic from PA —-44 —dBm —
ZBT5PA3HARThird harmonic from PA —-47 —dBm —
ZBRX1SENSReceiver sensitivity in 250 kbps —-103.8 —dBm —
Receiver sensitivity in 500 kbps— -99.5 —dBm —
Receiver sensitivity in 1 Mbps —-97 —dBm —
Receiver sensitivity in 2 Mbps—-90.5—dBm —
ZBRX2PMAXMaximum input level —0—dBm —
ZBRX3PACRPAdjacent channel rejection +5 MHz—18—dB —
ZBRX4PACRNAdjacent channel rejection -5 MHz—16—dB —
ZBRX5PALRPAlternate channel rejection +10 MHz—15—dB —
ZBRX6PALRNAlternate channel rejection -10 MHz —13 —dB —
ZBRX7RSSIRANGEDynamic range of RSSI 788080dB —
ZBRX8RSSIRESResolution of RSSI —1— dB —
ZBRX9RSSIBASEVALMinimum value of RSSI —-100— dBm—
Note:
  1. Data in “Typ” column is at TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
Table 43-82. Zigbee RF Current Characteristics
AC Characteristics(3)Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristics

RF

Power

CPU

Frequency

Min.Typ.(1)Max.UnitsConditions(2)
IZBTX1IDDTXTX current consumption in MLDO mode 250 kbps+11 dBm 64 MHz—

43.8

—mA —
TX Current consumption in BUCK mode 250 kbps23
IZBTX2TX current consumption in MLDO mode 250 kbps+11 dBm 32 MHz—41—mA —
TX Current consumption in BUCK mode 250 kbps21.6
IZBTX3TX current consumption in MLDO mode 250 kbps10 dBm64 MHz—

39.2

—mA —
TX Current consumption in BUCK mode 250 kbps20.8
IZBTX4TX current consumption in MLDO mode 250 kbps10 dBm32 MHz—

36.3

—mA —
TX Current consumption in BUCK mode 250 kbps19.4
IZBTX5TX current consumption in MLDO mode 250 kbps0 dBm64 MHz—

20.1

—mA —
TX Current consumption in BUCK mode 250 kbps1 dBm11.8
IZBTX6TX current consumption in MLDO mode 250 kbps0 dBm32 MHz—

17.3

—mA —
TX Current consumption in BUCK mode 250 kbps1 dBm10.4
IZBRX1IDDRXZB

Current consumption at RX signal level -90 dBm in MLDO mode 250 kbps

-90 dBm64 MHz—15.1—mA —
Current consumption at RX signal level -90 dBm in BUCK mode 250 kbps9.3
IZBRX2

Current consumption at RX signal level -90 dBm in MLDO mode 250 kbps

-90 dBm32 MHz—12.3—mA —
Current consumption at RX signal level -90 dBm in BUCK mode 250 kbps7.9
IZBRX3IDDRXZBRPC

Current consumption at RX signal level -90 dBm in MLDO mode 250 kbps RPC

-90 dBm64 MHz—12.9—mA—
Current consumption at RX signal level -90 dBm in BUCK mode 250 kbps8.3
IZBRX4Current consumption at RX signal level -90 dBm in MLDO mode 250 kbps RPC-90 dBm32 MHz—10.2—mA—
Current consumption at RX signal level -90 dBm in BUCK mode 250 kbps7
Note:
  1. Data in the “Typ” column is at VDD = 3.3V, TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
  3. The current number includes the FW default operation current consumption.
Figure 43-71. Zigbee Transmit Power vs. Temperature
Figure 43-72. Zigbee TX Setting vs. Measurement Power
Figure 43-73. Zigbee Receive Sensitivity vs. Temperature
Figure 43-74. WBZ35x Module Zigbee Receive Sensitivity vs. Temperature
Figure 43-75. Zigbee-1M Transmit Power vs. Frequency
Figure 43-76. Zigbee Receive Sensitivity vs. Frequency
Figure 43-77. WBZ35x Module Zigbee Receive Sensitivity vs. Frequency
Figure 43-78. Zigbee Transmit Power vs. VDD Supply Voltage
Figure 43-79. Zigbee Receive Sensitivity vs. Voltage
Figure 43-80. Zigbee ACR +-5M Margin
Figure 43-81. Zigbee ACR +-10M Margin
Figure 43-82. Zigbee Transmit Current vs. Temperature
Figure 43-83. Zigbee Receive Current vs. Temperature
Figure 43-84. WBZ35x Module Zigbee Receive Current vs. Temperature