43.2.2 Operating Conditions

Table 43-43. Operating Conditions
SymbolCharacteristicsMin.TypMax.UnitsConditions(1)
VDDVoltage range of VDD/VDDIO1.93.33.6VOperating range of 1.9-3.6V
VDDREG (PMUO/P)Regulator voltage range of VDDREG 1.31.351.4VPMU output voltage
VDDCORECore VDD supply (CLDOO/P)1.111.21.32VCLDO output voltage
AVDDAnalog VDD supplyVDD-0.3—VDD+0.3V—
AVSSAnalog VSS supplyVSS-0.3—VSS+0.3V—
Note: The same voltage must be applied to VDD and AVDD.