43.2.16 DAC Module Electrical Specifications

Table 43-61. DAC Module Electrical Specifications
DC Characteristics(7)Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DAC_1DRES

DAC resolution

——7Bits—
DAC_3DCLKInternal DAC clock frequency (GCLK_DAC)———MHzVDDANA(min)
DAC_5DSAMPDAC sampling rateLow power———Msps±4 LSB of final value for step size ≤ 100 LSB at CLOAD and RLOAD w/VDDANA = 3.3V
High power——1Msps
DAC_7VOUTOutput voltage rangeGNDANA+___—VDDANA-___VExternal pin (Buffered) VREF = VDDANA at CLOAD and RLOAD
GNDANA+___—VREF-___VExternal pin (Buffered) at CLOAD and RLOAD (VREF < (VDDANA-150 mv))
GNDANA—VREF-___VInternal (No buffer)
DAC_9VREF(1,2,3)DAC reference input optionREFSEL = ExternalVDDANA(min) or ≥ 2.4V whichever is greater—VDDANAVExternal reference CTRLB.REFSEL[1:0] = 0x2, VREFAB ≤ VDDANA and VREF bypass Cap = 0.01 µf
VDDANA(min) or ≥ 2.4V whichever is greater—VDDANAVExternal reference CTRLB.REFSEL[1:0] = 0x0, VREFAU ≤ VDDANA and VREF bypass Cap = 0.01 µf
REFSEL = InternalVDDANA(min) or ≥ 2.4V whichever is greater—VDDANAVDDANA ≥ 2.4V
DAC_11CLOADDAC Out max load to meet VOUT and TSET ——40pfFor buffered output
DAC_13RLOADDAC Out max load to meet VOUT and TSET 33——KΩMinimum of 33K Ω resistance needed for buffered output path
DAC_15TsetDAC settling time—4—µs±4 LSB of final value for step size ≤ 100 LSB at CLOAD and RLOAD with VDDANA = 3.3V
DAC_17Tset_FSDAC full scale settling time—10—µs±4 LSB of final value for step size from 10% to 90% at CLOAD and RLOAD with VDDANA = 3.3V

Single Ended Mode(1,2,3,5)

SDAC_19INL(6)Integral non linearity-302LSBVREF Internal = VDDANA = 3.3V with CLOAD and RLOAD
SDAC_21DNL(6)Differential non linearity-212LSB
SDAC_23GERR(6)Gain errorREFSEL = VDDANA-1.56—-0.119LSB
SDAC_25EOFF(6)Offset errorREFSEL = VDDANA-1.111—0.485LSBVREF Internal = VDDANA = 3.3V w/ CLOAD and RLOAD
Note:
  1. DAC internal bandgap reference voltage 2.4V ≤ REFSEL ≤ VDDANA.
  2. DAC reference voltages < 2.4V are not practical, and peripheral performance is not ensured.
  3. DAC functional device operation with either internal or external VREF < 2.4V is ensured but not characterized. DAC_ will function but with degraded performance. DAC accuracy is limited by user's application noise/accuracy on VDDANA, GNDANA and VREF accuracy/drift.
  4. Value taken over 7 harmonics.
  5. 12-bit mode
  6. Over VOUT range defined by the DAC_7 parameter
  7. These parameters are characterized but not tested in manufacturing.