43.1.8 Sleep Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_SLEEP | MCU IDD in Sleep mode w/LDO mode selected | 3.3V | 0.59 | 7.71 | mA | XTAL = OFF |
| 0.59 | 13.59 | mA | XTAL = OFF | ||||
| SPWR_5 | 3.3V | 0.99 | 8.45 | mA | XTAL = ON | ||
| 0.99 | 14.05 | mA | XTAL = ON | ||||
Note:
| |||||||