43.1.7 Idle Current Consumption DC Electrical Specifications

Table 43-11. Idle Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
IPWR_1IDD_IDLEMCU IDD in IDLE mode with LDO mode selectedPLL 64 MHz5.9512.22mA—
5.9520.27mA—
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • All GPIO are input and pulled up.
    • All peripherals are disabled with PMD bits and ON bits.
    • All PB clocks are divided by 16.
    • LPRC is set as LPCLK.
    • SOSC is disabled.
    • PMU 1 MHz clock from FRC is divided by 8.
    • Disable Prefetch Cache.
    • WCM memories are configured in Retention + NAP mode.
    • JTAG and DSU are disconnected.
    • Clock Gate Bluetooth® Zigbee® Subsystem.
    • Entry to Sleep mode is disabled and WFI instruction is executed.
    • On Exit by External interrupt, Verified RCON status to ensure System was in IDLE mode.
  3. These parameters are characterized but not tested in manufacturing.