43.1.10 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| OPWR_1 | IDD_OFF | MCU IDD in XDS mode powered from VDDIO | 3.3V | 0.14 | 2.49 | µA | TA = 85°CIn OFF mode, the device is entirely powered-off. (SLEEPCFG.SLEEPMODE
= OFF), and subsequent execution of the WFI instruction. Note: This mode is left by
pulling the RESET pin low, or when a power Reset is
done. |
| 0.14 | 7.92 | µA | TA = 125°CIn OFF mode, the device is entirely
powered-off. (SLEEPCFG.SLEEPMODE = OFF), and subsequent execution of the
WFI instruction. Note: This mode is left by pulling the RESET pin low, or
when a power Reset is done. | ||||
Note:
| |||||||