43.1.6 Active Current Consumption DC Electrical Specifications

Table 43-10. Active Current Consumption DC Electrical Specifications
DC Characteristics Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
APWR_1IDD_ACTIVEMCU IDD in Active mode with MLDO mode selectedPLL 64 MHz8.29 20.99mA—
8.2923.15mA—
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • No peripheral modules are operating (in other words, all peripherals inactive).
    • I/Os are configured as Input and Pulled Up.
    • PMU 1 MHz Clock from FRC is divided by 8.
    • All PB Clocks are divided by 16.
    • Disabled JTAG_En and disconnected DSU internally.
    • Disable Prefetch Cache.
    • I/Os are inactive input mode with input trigger disabled.
    • All clock generation sources disabled unless otherwise specified.
    • WDT, RTCC, CFD Clock Fail Detect disabled.
    • µA/MHz varies over temperature. Worst case is given by max.
  3. MCU running 50 NOPs in while loop.
  4. These parameters are characterized but not tested in manufacturing.