43.1.18 Comparator AC Electrical Specifications

Table 43-25. Comparator AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp

Operating Conditions: Vcm = Vdd/2, Vout ~ Vdd/2, CL = 25 pf, RL = 8k, unless other wise stated
Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions
CMP_1VIOFF_00Input offset voltage-15—13mVComparator ref voltage = AVDD/2
CMP_3VICMInput Common mode voltage0—AVDDVAVDD = VDDIO (min-to-max)
CMP_4VINInput voltage rangeAVSS—AVDDmVWith respect to GND and AVDD
CMP_15TRESPSSSmall signal response time—100160nsComparator ref voltage = AVDD/2, input step of 50 mV with Input overdrive = ± 15 mV
CMP_19COUTVALComparator enabled to output valid——10msComparator module is configured before enabling it
CMP_23CVREFRNGComparator voltage reference input rangeAVSS(3)—AVDD(3)VSee Note 3
CMP_25FGCLK_ACAnalog comparator peripheral module clock freq——64MHzVDDANA = VDDIO (min-to-max)
Note:
  1. These parameters are characterized but not tested in manufacturing.
  2. Values in typical column area taken at 25°C.
  3. Comparator Ref voltage cannot exceed: (VIN(max) – VIOFF(max) – CMP_5(max) – 50 mV) ≥ CMP VREF ≥ (VIN(min) + VIOFF(min) + CMP_5(max) + 50 mV).