43.1.17 ADC Electrical Specifications

Table 43-21. ADC AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1AVDDADC module supplyAVDD(min)—AVDD(max)V—
Reference Inputs
ADC_2VREFAbsolute reference voltage (VREFH-VREFL)AVSS-0.3—AVDD+0.3V —
ADC_3VREFHReference voltage high (external reference buffers) AVSS+1.8—AVDDV—
ADC_4 VREFLReference voltage low (external reference buffers)AVSS—AVDD-1.8V —
ADC_4bVCMAnalog input Common mode voltageAVSS + VREF/2 —AVDD - VREF/2V —
ADC_4cVDIFF

Differential analog input voltage (seldiff = 1)

(VINP - VINN)

2*(VREFH - VREFL)V—
ADC_4dVSINGSingle-ended analog input voltage (seldiff = 0) (VINP - VINN)VREFL— VREFH — —
ADC_4fRIN_SYSExternal input resistance to meet the maximum speed—— 125ΩResistance from VINP/VINM to signal source. Include RSource + RPad + RPCB + Rroute
ADC_4gRSRCMaximum source impedance to meet 1 MSPS at 12-bit — — 1400Ω —
Analog Input Range
ADC_7AFSFull-scale analog input signal range (Single-ended)AVSS—VREFVVREF = AVDD(max)
ADC_11TSETTLINGADC stabilization time—10—µs—
Table 43-22. ADC Single-Ended Mode AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
Single-Ended Mode ADC Accuracy
SADC_11ResResolution6—12bitsSelectable 6, 8, 10, 12 bit resolution ranges
SADC_13ENOB(3)Effective number of bits1111.0711.14bits1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_19INL(3)Integral non linearity -1.7-1.5/1 1LSB1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_25DNL(3)Differential non linearity-1-1.5/1 1.8LSB1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_31GERR(3)Gain error-0.270.260.43LSB1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
SADC_37 EOFF(3)Offset error-0.54-0.350.47LSB 1 Msps, SAMC = 1, Internal VREF, VDDANA = VDDIO = 3.3V
Single-Ended Mode ADC Dynamic Performance
SADC_49SINAD(1,2,3)Signal to noise and distortion68.0668.4468.88dBVREF = VDDANA = VDDIO = 3.3V at 12-bit resolution, 1 Msps, SAMC = 1
SADC_51SNR(1,2,3)Signal to noise ratio68.4668.0569.02
SADC_53SFDR(1,2,3)Spurious free dynamic range79.8383.9086.21
SADC_55THD(1,2,3)Total harmonic distortion-86.88-82.76-77.77
Note:
  1. Characterized with an analog input sine wave = (FTP(max)/400). Example: FTP(max) = 1 Msps/400 = 2.5 kHz sine wave.
  2. Sine wave peak amplitude = 95% ADC_ Full Scale amplitude input with 12-bit resolution.
  3. Spec values collected under the following additional conditions:
    1. 12-bit Resolution mode.
    2. All registers are at their Reset default values unless otherwise mentioned.
  4. The user must do the ADC measurements with a 3.3V VREF voltage.
  5. Value taken over 7 harmonics.
Table 43-23. ADC Conversion AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_ Clock Requirements
ADC_57TADADC clock period 31.25— 125nsVREF = VDDANA = 3.3V
ADC Single-Ended Throughput Rates
ADC_59FTPR (Single-ended mode)Throughput rate (Single-ended)0.01—1Msps

12-bit resolution, DIV_SHR = 2

Table 43-24. ADC Sample AC Electrical Requirements
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_63TSAMPADC sample time(1)2——TAD12-bit TAD(min), Ext Analog Input Rsource ≤ 147Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 504Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 1,000Ω
2——12-bit TAD(min), Ext Analog Input Rsource ≤ 2,272Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 3,008Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 4,000Ω
3——12-bit TAD(min), Ext Analog Input Rsource ≤ 4,416Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 5,504Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 6,976Ω
4——12-bit TAD(min), Ext Analog Input Rsource ≤ 6,560Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 8,000Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 9,984Ω
5——12-bit TAD(min), Ext Analog Input Rsource ≤ 8,704Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 10,496Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω
6——12-bit TAD(min), Ext Analog Input Rsource ≤ 10,880Ω
10-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω
8-bit TAD(min), Ext Analog Input Rsource ≤ 16,000Ω
———nsWith DAC as input
———With temperature sensor as input
ADC_65TCNVConversion time(1) (Single-Ended mode)12.5TAD12-bit resolution
10.510-bit resolution
8.58-bit resolution
6.56-bit resolution
Note:
  1. ADC Throughput Rate FTP = ((1/((TSAMP + TCNV) * TAD))/(# of user active analog inputs in use on specific target ADC module)).
    Note: Specification values assume only one AINx channel in use.