1.4 Ambient Click board
The Ambient Click board from MikroElektronika is a compact and versatile add-on board designed to measure ambient light intensity. It features a digital light sensor that provides precise and reliable measurements of light levels in lux. The sensor communicates with the Host microcontroller through the I2C interface or directly returning an analog value, ensuring easy integration into various applications.
Key features of the Ambient Click board include:
- Low-Power Consumption: Designed for energy-efficient operation, making it suitable for battery-powered devices.
- Wide Range of Applications: Ideal for use in applications, such as automatic lighting control, display backlight adjustment, and environmental monitoring.
- Easy Integration: The board is equipped with a standard mikroBUS socket, allowing for quick and easy integration with MikroElektronika development boards and other compatible systems.
- Compact Design: The small form factor of the board makes it suitable for space-constrained applications.
Overall, the Ambient Click board is a reliable and efficient solution for developers looking to incorporate ambient light sensing capabilities into their projects.