1.7 MPLAB Harmony v3
MPLAB Harmony v3 is a fully integrated embedded software development framework that provides flexible and interoperable software modules that allow the dedication of resources for creating applications for the 32-bit PIC® and SAM devices, rather than dealing with device details, complex protocols, and library integration challenges.
It includes the MPLAB Code Configurator (MCC), an easy-to-use development tool with a GUI that simplifies device setup, library selection, configuration, and application development. The MPLAB Code Configurator is available as a plug-in that integrates with the MPLAB X IDE and has a separate Java executable for stand-alone use with other development environments.
The application discussed in this document uses the following MPLAB Harmony v3 repositories. Users can download these repositories from GitHub or use the MPLAB Code Configurator (MCC):