1.5 LTE 8 IoT Click board
The LTE 8 IoT Click board from MikroElektronika is a compact and versatile add-on board designed to provide robust LTE connectivity for Internet of Things (IoT) applications. This Click board is ideal for low-power IoT devices, offering extended coverage and enhanced indoor penetration.
Key features of the LTE 8 IoT Click board include:
- Support for LTE Cat M1, LTE Cat NB2, and EGPRS, ensuring broad compatibility with various network standards.
- Ultra-low power consumption, making it suitable for battery-operated devices.
- Integrated GNSS (Global Navigation Satellite System) for precise location tracking.
- A rich set of interfaces, including UART, USB, and GPIO, for flexible integration with different microcontroller platforms.
- Compatibility with mikroBUS™ socket, allowing for easy plug-and-play functionality with MikroElektronika development boards.
The LTE 8 IoT Click board is perfect for applications, such as smart metering, asset tracking, remote monitoring, and other IoT solutions that require reliable and efficient cellular connectivity.