1.6 MPLAB X Integrated Development Environment (IDE) and MPLAB XC Compilers
The MPLAB X IDE is an expandable, highly configurable software program that incorporates powerful tools to help discover, configure, develop, debug, and qualify embedded designs for most of the Microchip microcontrollers.
The MPLAB X IDE is available at Microchip Website. The application discussed in this document uses MPLAB X IDE v6.20 and MPLAB XC32 v4.45.