1.3 Microwave 5 Click board
The Microwave 5 Click board from MikroElektronika is a sophisticated development tool designed for detecting motion using microwave Doppler radar technology. This compact and efficient Click board operates in the 24 GHz ISM band, making it suitable for a wide range of applications, including security systems, automatic door openers, and industrial automation.
Key features of the Microwave 5 Click board include:
- Doppler Radar Technology: Utilizes the Doppler effect to detect motion, providing reliable and accurate motion-sensing capabilities.
- 24 GHz ISM Band Operation: Ensures minimal interference and compliance with international standards for industrial, scientific, and medical (ISM) applications.
- Adjustable Sensitivity: Allows users to fine-tune the detection range and sensitivity to suit specific application requirements.
- Compact Design: The Click board form factor ensures easy integration into existing MikroE development ecosystems, facilitating rapid prototyping and development.
- SPI Interface: Provides a straightforward and efficient communication protocol for interfacing with microcontrollers and other digital systems.
The Microwave 5 Click board is ideal for developers to incorporate advanced motion detection capabilities into their projects, offering a blend of precision, reliability, and ease of use.