1.10 MBS GmbH DALI Stack
With the DALI stack from MBS GmbH in Krefeld, Germany, lamp and luminaire manufacturers can quickly and easily equip their products with DALI-2 without having to use developers from their own team.
To help customers achieve their development goals quickly, MBS GmbH also offers a full range of services related to the DALI protocol. These include the option of commissioning customer-specific integrations, for example in the area of street lighting.
By concluding maintenance contracts, MBS GmbH customers can also secure the support of the Krefeld-based specialists in building automation. Here, the developers provide support from the first hardware draft to the revision, from the definition of the hardware interface to the finished certified product. MBS GmbH also operates an accredited testing laboratory for conformity testing.
For additional information or questions, call +49 2151 72940 or email info@mbs-solutions.de.