1.2 DALI 2 Click board
The DALI 2 Click board from MikroElektronika is a compact add-on board designed to facilitate the development of Digital Addressable Lighting Interface (DALI) applications. The board operates on a 3.3V or 5V power supply and includes an integrated DC-DC converter for efficient power management.
Key features of the DALI 2 Click board include:
- DALI-2™ Protocol Support: Fully compliant with the DALI-2 standard, enabling advanced lighting control functionalities.
- Power Supply Flexibility: Operates on both 3.3V and 5V, making it versatile for various microcontroller platforms.
- Easy Integration: Standard mikroBUS socket allows for quick and easy integration with MikroE development boards.
- Robust Design: High-noise immunity and protection features make it suitable for industrial applications.
The DALI 2 Click board is ideal for developers to implement or prototype DALI 2-based lighting control systems, offering a reliable and efficient solution for modern lighting applications.