CAN_TX_MSG_REQUEST_STATUS
enum CAN_TX_MSG_REQUEST_STATUS
Defines the CAN transmit Api return status.
| CAN_TX_MSG_REQUEST_SUCCESS |
Transmit message object successfully placed into Transmit FIFO |
| CAN_TX_MSG_REQUEST_DLC_EXCEED_ERROR |
Transmit message object DLC size is more than Transmit FIFO configured DLC size |
| CAN_TX_MSG_REQUEST_BRS_ERROR |
Transmit FIFO is configured has Non BRS mode and CAN TX Message object has BRS enabled |
| CAN_TX_MSG_REQUEST_FIFO_FULL |
Transmit FIFO is Full |