CAN_OP_MODES
enum CAN_OP_MODES
Defines the CAN operation modes are available for the module to use.
| CAN_NORMAL_FD_MODE |
CAN FD Normal Operation Mode (Supported only in CAN FD mode) |
| CAN_DISABLE_MODE |
CAN Disable Operation Mode |
| CAN_INTERNAL_LOOPBACK_MODE |
CAN Internal Loopback Operation Mode |
| CAN_LISTEN_ONLY_MODE |
CAN Listen only Operation Mode |
| CAN_CONFIGURATION_MODE |
CAN Configuration Operation Mode |
| CAN_EXTERNAL_LOOPBACK_MODE |
CAN External loopback Operation Mode |
| CAN_NORMAL_2_0_MODE |
CAN 2.0 Operation Mode |
| CAN_RESTRICTED_OPERATION_MODE |
CAN Restricted Operation Mode |