CAN_OP_MODE_STATUS
enum CAN_OP_MODE_STATUS
Defines the CAN operation set Api return status.
| CAN_OP_MODE_REQUEST_SUCCESS |
Defines the requested operation mode set successfully |
| CAN_OP_MODE_REQUEST_FAIL |
Defines the requested operation mode set failure. Set configuration mode before setting CAN normal or debug operation mode. |
| CAN_OP_MODE_SYS_ERROR_OCCURED |
Defines the system error occurred while setting operation mode. |