Data structures
struct CAN_INTERFACE
Structure containing the function pointers of CAN driver.
struct CAN_MSG_FIELD
This data structure used to configure the message fields. Some of the fields formatType and brs data should match with the CAN FD configuration in Melody MCC user interface.
struct CAN_MSG_OBJ
This data structure used to configure the CAN FD message object.