Definitions
#define CAN_FD1_Initialize CAN1_Initialize
This macro defines the Custom Name for CAN1_Initialize API.
#define CAN_FD1_Deinitialize CAN1_Deinitialize
This macro defines the Custom Name for CAN1_Deinitialize API.
#define CAN_FD1_OperationModeSet CAN1_OperationModeSet
This macro defines the Custom Name for CAN1_OperationModeSet API.
#define CAN_FD1_OperationModeGet CAN1_OperationModeGet
This macro defines the Custom Name for CAN1_OperationModeGet API.
#define CAN_FD1_IsBusOff CAN1_IsBusOff
This macro defines the Custom Name for CAN1_IsBusOff API.
#define CAN_FD1_Sleep CAN1_Sleep
This macro defines the Custom Name for CAN1_Sleep API.
#define CAN_FD1_Tasks CAN1_Tasks
This macro defines the Custom Name for CAN1_Tasks API.
#define CAN_FD1_InvalidMessageCallbackRegister CAN1_InvalidMessageCallbackRegister
This macro defines the Custom Name for CAN1_InvalidMessageCallbackRegister API.
#define CAN_FD1_BusWakeUpActivityCallbackRegister CAN1_BusWakeUpActivityCallbackRegister
This macro defines the Custom Name for CAN1_BusWakeUpActivityCallbackRegister API.
#define CAN_FD1_BusErrorCallbackRegister CAN1_BusErrorCallbackRegister
This macro defines the Custom Name for CAN1_BusErrorCallbackRegister API.
#define CAN_FD1_ModeChangeCallbackRegister CAN1_ModeChangeCallbackRegister
This macro defines the Custom Name for CAN1_ModeChangeCallbackRegister API.
#define CAN_FD1_SystemErrorCallbackRegister CAN1_SystemErrorCallbackRegister
This macro defines the Custom Name for CAN1_SystemErrorCallbackRegister API.
#define CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE 1
This macro defines the CAN FD Message format data update request functionality.
#define CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE 1
This macro defines the CAN FIFO based transmit priority data update request functionality.
#define CAN_DMA_INTERFACE_FEATURE_AVAILABLE 0
This macro defines the CAN 2.0 DMA interface data update request functionality.