9.3 196-ball TFBGA
For mechanical characteristics of the 196-ball TFBGA package, refer to the
                SAMA5D2 Series data sheet, ref. no. DS60001476, available on www.microchip.com.
Note: The weight of the SAMA5D2
                SIP is not the same as the weight of SAMA5D2. The SIP weight is given below:
| Device | Weight (mg) | 
|---|---|
| ATSAMA5D225C-D1M (128 Mb) | 240 |