2.132.17 WDT_TimeoutActionSet Function
C
void WDT_TimeoutActionSet(WDT_TIMEOUT_ACTION action)
Summary
Selects the action to be taken when WDT expires
Description
Selects the action to be taken when WDT expires. The API can be used to either generate interrupt or reset the system when WDT expires.
Precondition
None
Parameters
| Param | Description |
|---|---|
| action | WDT timeout action of Enum type WDT_TIMEOUT_ACTION |
Returns
None
Example
WDT_TimeoutActionSet(WDT_TIMEOUT_ACTION_RESET);
Remarks
This API is only available when the interrupt mode is enabled in the MCC. Hence it can be used at run time to change the WDT action from generating an interrupt to resetting the system.