2.132.16 WDT_TimeoutPeriodSet Function

C

void WDT_TimeoutPeriodSet(uint8_t TimeoutPeriod)

Summary

Set WDT Timeout Period.

Description

This function is used to set WDT Timeout Period.

Precondition

None.

Parameters

ParamDescription
TimeoutPeriodTimeout Period in clock cycle

Returns

None.

Example

// To set 4 second timeout period for 1KHz WDT clock source
WDT_TimeoutPeriodSet(WDT_CONFIG_PER_CYC4096_Val);

WDT_Enable();

Remarks

None.