2.132.11 WDT_IsEnabled Function
C
bool WDT_IsEnabled( void )
Summary
Returns true if the WDT is enabled
Description
Returns true if the WDT is enabled
Precondition
None
Parameters
None
Returns
true - WDT is enabled
false - WDT is disabled
Example
bool isEnabled = WDT_IsEnabled();
Remarks
None