2.96.10 RNG_LoadGet Function
C
bool RNG_LoadGet (void);
Summary
Returns the LOAD bit value in RNGCON register.
Description
This function gets the LOAD bit in RNGCON register which triggers loading of the seed for PRNG from RNGSEEDx registers of the TRNG.
Precondition
RNG_Initialize must have been called before using this function.
Parameters
None.
Returns
LOAD bit value in RNGCON register.
Example
bool loadBitValue; loadBitValue = RNG_LoadGet();
Remarks
None.