2.96.3 RNG_TrngDisable Function
C
void RNG_TrngDisable (void);
Summary
Disables the TRNG block inside the RNG peripheral
Description
Disables the operation of TRNG block inside the RNG peripheral. This also resets RNGCNT register which holds the number of valid bits in the RNGSEEDx registers.
Precondition
RNG_Initialize must have been called before using this function.
Parameters
None.
Returns
None.
Example
RNG_TrngDisable();
Remarks
None.