2.96.2 RNG_TrngEnable Function
C
void RNG_TrngEnable (void);
Summary
Enables the TRNG block inside the RNG peripheral
Description
This function triggers TRNG to generate a true random number.
Precondition
RNG_Initialize must have been called before using this function.
Parameters
None.
Returns
None.
Example
RNG_TrngEnable();
Remarks
The RNG_TrngDisable() function can be used to stop the TRNG operation.