2.46.22 PROGRAM_FLASH_BANK Macro
C
/* Bank/Panel 1 */ #define PROGRAM_FLASH_BANK_1 (0U) /* Bank/Panel 2 */ #define PROGRAM_FLASH_BANK_2 (1U) typedef uint32_t PROGRAM_FLASH_BANK;
Summary
Defines program flash bank.
Description
This macro defines program flash bank.
Remarks
None.