2.46.26 PFM_WP_REGION_SETUP Struct
C
typedef struct
{
/* The Region Base Address is the concatenation of PWPBASE[23:12] and 0x000.
* It is the starting address of the region and it should be page alligned
*/
uint32_t regionBaseAddress;
/* when enabled, mirrors Lower PFM settings to Upper or Upper PFM settings to Lower.
* Used to maintain WP consistency between Upper and Lower PFM when using PFM swapping happens.
*/
bool mirrorEnable;
/* Region Size is ((regionSize+1) * 4KB).
* (regionBaseAddress + regionSize) becomes the end of the region.
*/
uint32_t regionSize;
}PFM_WP_REGION_SETUP;
Summary
PFM write protect region Setup Structure
Description
This structure sets up program flash memory write protect region
Remarks
None.