2.46.16 FCW_PFM_WriteProtectDisable Function
C
void FCW_PFM_WriteProtectDisable( PFM_WP_REGION region );
Summary
Disable write protection for program flash
Description
This function disables write protection for the given region.
Precondition
None
Parameters
| Param | Description |
|---|---|
| region | Region number |
Returns
None.
Example
FCW_PFM_WriteProtectDisable(PFM_WP_REGION_2);