2.46.12 FCW_ProgramFlashBankSelect Function
C
void FCW_ProgramFlashBankSelect( PROGRAM_FLASH_BANK pfmBank );
Summary
Selects program flash bank
Description
This function selects program flash bank which will be mapped to lower PFM region.
Precondition
None
Parameters
| Param | Description |
|---|---|
| pfmBank | Program flash bank to be selected |
Returns
None.
Example
FCW_ProgramFlashBankSelect(PROGRAM_FLASH_BANK_1);