2.106.23 SDMMC_READ_RESPONSE_REG Enum
C
typedef enum
{
// Read response register 0
SDMMC_READ_RESP_REG_0 = 0,
// Read response register 1
SDMMC_READ_RESP_REG_1,
// Read response register 2
SDMMC_READ_RESP_REG_2,
// Read response register 3
SDMMC_READ_RESP_REG_3,
// Read all the response registers
SDMMC_READ_RESP_REG_ALL
} SDMMC_READ_RESPONSE_REG;
Summary
The enumeration lists the response registers
Description
The enumeration is used to identify the response register and is passed as an argument to the SDMMCx_ResponseRead() API to select the response to read.
Remarks
None.